IESNA:LM-63-2002
[TEST]P1199977
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2B-927-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6794
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
776.9 765 772.9 788.4 805.7 823 839.2 851.9 863.4 879.6
903.7 942.7 997.4 1062.3 1162.8 1329.3 1517.1 1739.7 2013.2 2289.6
2583.3 2812.5 2955.9 3060 3099.7 3114.8 3168.1 3273.7 3271.2 2977.5
2233.8 955.3 250.1 103.4 38.6 10.8 0
776.9 769.3 777.3 792.8 810.1 827.4 842.8 855.5 867 882.5
905.9 944.5 998.5 1061.9 1158.9 1317.1 1501.6 1717.8 1984.1 2296.8
2588.4 2813.2 2954.1 3054.6 3096.4 3120.9 3179.3 3284.9 3268 2951.6
2164.6 885.7 249.7 100.9 38.2 10.4 0
776.9 768.3 775.1 789.5 806.1 821.9 836 845.4 854 866.6
886.4 918.9 966.1 1023.4 1109.1 1248.2 1425.9 1636.3 1868.7 2132.9
2395.6 2634.1 2801.3 2916.6 2994.8 3071.6 3169.2 3289.2 3344.4 3132.1
2483.5 1261.6 381.2 140.2 68.1 14.8 0
776.9 766.8 773.3 786.3 800.3 814 826.6 833.1 837.4 843.9
856.2 877.8 911.7 952.8 1010.4 1104.8 1234.2 1386.6 1558.5 1755.2
1973.2 2201.3 2417.2 2602.8 2763.1 2918.4 3121.7 3364.9 3558.4 3556.2
3204.9 2372.5 1075.6 418.4 144.5 50.1 0
776.9 766.8 771.9 783.4 795.6 807.9 820.1 827 830.2 833.5
844.3 859.8 886.1 916 949.9 1000.3 1076 1171.8 1292.6 1437.4
1601.7 1772.9 1969.6 2179.4 2399.9 2635.9 2902.6 3228.3 3636.2 3975.7
4032.3 3608.9 2454.3 1199.2 423 103.1 0
776.9 767.2 771.5 781.9 793.8 806.8 818.3 826.3 830.2 834.2
846.4 863.4 887.9 914.2 938.7 971.8 1030.2 1105.5 1204.3 1326.1
1463.7 1615.1 1774 1961.7 2169.3 2399.2 2668.4 3003.8 3468.3 3953.3
4228.6 3953 2919.2 1638.1 675.6 156.4 0
776.9 766.8 770.4 780.5 792.4 805 816.5 825.2 830.6 837.1
849 867 888.6 908.1 924.3 950.6 996 1054 1135.4 1237.4
1352 1475.6 1612.5 1767.5 1946.2 2142.6 2403.1 2728.2 3166.3 3701.5
4041.6 3729.6 2561 1336.9 489 83.6 0
776.9 769.3 770.1 778.3 790.2 804.3 817.6 828.8 838.2 844.6
852.6 864.5 878.2 887.5 898 914.9 939.1 969.7 1016.2 1086.1
1164.3 1253.6 1355.3 1470.6 1599.6 1753.8 1937.2 2165.7 2446.7 2809.2
3034.1 2647.1 1709.5 762.5 194.9 32.1 0
776.9 771.9 771.5 777.3 788.8 803.9 819.4 833.8 845.4 853.7
861.2 868.4 870.6 869.9 873.5 881.4 894.4 913.5 942.7 985.2
1044.3 1112.7 1196.3 1295.1 1407.1 1533.3 1670.9 1832 2024.1 2189.8
2150.5 1716.7 980.9 354.2 88.3 24.9 0
776.9 774.4 774.7 779.1 789.9 803.6 821.6 839.2 853.3 864.5
873.8 879.2 879.2 877.4 875.6 874.9 878.2 888.6 908.8 941.2
987.3 1048.6 1120.7 1206.4 1307.7 1422.3 1545.2 1672.7 1778.7 1791.6
1583 1046.8 374 101.3 49.4 19.5 0
776.9 778.3 780.1 786.6 798.2 811.9 831 850.8 869.2 886.4
903.4 917.1 926.8 935.5 943 952 965.4 983.4 1010.4 1054
1119.2 1206.1 1315.3 1459 1643.9 1838.8 2042.4 2195.6 2215 1922.1
1337.6 656.9 181.3 60.2 27 7.9 0
776.9 779.4 782.7 789.9 802.5 818.3 838.9 861.2 882.8 905.2
929.7 953.5 977.3 1001.4 1028.8 1064.5 1108.8 1166.4 1241.4 1337.2
1456.9 1593.1 1744.4 1925.3 2123.2 2301.2 2407.1 2388.4 2176.5 1696.5
1033.8 491.5 166.1 58 22.7 4.7 0
776.9 781.2 786.6 796.4 811.1 829.2 852.9 880 905.9 936.2
970.8 1010.8 1056.5 1109.9 1175.4 1258.7 1358.9 1470.9 1587.3 1705.2
1819.7 1925 2022.3 2127.1 2235.6 2306.9 2296.1 2169.6 1891.8 1390.9
818 354.2 131.5 53.3 21.6 5 0
776.9 784.5 794.9 810.4 831 855.1 886.1 921.8 965.7 1020.9
1092.9 1179.4 1274.9 1384.8 1488.9 1580.8 1651.1 1700.5 1731.1 1751.3
1769.3 1776.9 1757.4 1717.8 1648.2 1511.3 1282.8 969.3 632 361.8
195.3 111.3 70.3 44.7 24.9 6.1 0
776.9 787 803.2 824.5 850.8 882.5 922.8 977.3 1046.4 1133.6
1229.9 1321.7 1402.1 1460.1 1491.8 1499.8 1487.1 1454.7 1399.6 1316.3
1206.1 1069.1 900.9 713.1 542 415.1 326.8 260.2 207.6 167.9
132.2 103.1 78.6 52.2 28.5 6.5 0
776.9 790.2 812.9 840 871.3 911 964.6 1037.1 1126.1 1219
1299 1356.7 1383 1378.3 1347 1292.2 1211.1 1098.3 970.8 840.7
730.1 643.9 571.5 497.3 420.5 353.1 297.6 251.9 211.2 175.5
144.1 116 88.6 57.3 34.2 10.4 0
776.9 793.8 821.9 854.7 894 942.3 1008.2 1094.4 1187 1261.2
1304.1 1312.4 1291.8 1248.2 1184.1 1090 975.8 858 758.2 687.9
643.9 607.2 560 504.8 436 382.7 338.7 294 254.8 220.9
188.8 154.2 120.4 86.1 53 18.4 0
776.9 798.9 832.4 869.9 913.5 967.5 1040.3 1131.8 1217.2 1265.5
1270.9 1241 1193.8 1135.1 1057.6 961.4 856.2 763.9 709.5 674.9
626.6 579.1 517.5 463.4 449.3 419.1 378 337.3 298.7 260.5
222.7 188.1 150.6 113.9 75 27 0
776.9 802.1 840 882.8 932.2 990.6 1065.9 1150.6 1222.3 1243.9
1218.3 1166.4 1110.6 1047.9 972.9 884.3 794.6 736.5 716 676.4
621.6 547.4 479.3 467.7 449 418.7 380.9 341.2 302.7 265.2
228.1 194.2 156.7 121.8 78.9 33.2 0
776.9 805.4 846.1 893.3 947 1009 1086.4 1171.8 1223.7 1213.6
1161 1097.2 1041 986.6 919.6 840.3 769.7 748.4 725 674.6
596.7 500.9 474.2 458.7 446.5 416.6 381.2 344.1 305.2 266.7
230.6 187.4 142.3 105.9 65.2 26.3 0
776.9 807.5 847.9 897.3 953.1 1017.3 1096.5 1181.6 1224.8 1199.6
1134.7 1069.5 1011.8 956 895.1 829.2 772.2 758.5 726.1 667
572.2 493.3 467.7 448.6 438.2 411.9 380.9 344.8 308.1 272.1
237.1 191 141.6 105.6 52.6 22.3 0
776.9 806.1 848.6 897.6 953.5 1017.3 1095.8 1181.2 1227.7 1203.6
1138.7 1072.7 1015.1 960 900.5 837.1 780.9 767.9 733.3 672.8
575.5 495.8 468.8 446.8 435.3 410.1 380.9 345.6 309.5 274.2
237.8 188.1 140.2 100.5 51.9 20.5 0
